Infineon Designer powered by TinaCloud

25 V Dual Low Side Gate Driver IC IRS4427S

Open online SPICE simulator circuit link: power_25VDC_low_side_gate_driver_IRS4427S.TSC


25 V Dual Low Side Gate Driver IC IRS4427S

The IRS4427S are low voltage, high speed power MOSFET and IGBT drivers.
Proprietary latch immune CMOS technologies enable ruggedized monolithic
construction. The logic input is compatible with standard CMOS or LSTTL
output. The output drivers feature a high pulse current buffer stage designed
for minimum driver cross-conduction. Propagation delays between two
channels are matched.

Model performance :
- Static Electrical Characteristics and Dynamic Electrical Characteristics
are modeled with the typical values from the datasheet.
- Temperature effects are not modeled

The following features have been modeled :
- Switching Characteristics such as propagation delay, peak/mean currents
- Dead time / Shoot through prevention
- Under-voltage lockout

Product Info: IKW40N65F5
Technical Assistance

Other circuits


Gate Driver

Product Info: IRS4427S