REF-22K-GPD-INV-EASY3B
Combining our technology of IGBT7, current sensor, gate driver and control in one system
This reference design is an industrial motor drive suitable for the drive of pumps,fans,compressors,conveyor belts and others. It includes the Easy™3B power module FP100R12W3T7_B11, TLI4971 current sensors, 1ED3240 gate driver, IMBF170R1K0M1 SiC-MOSFET as well as XMC4800 and XMC4300 microcontrollers. With all the ingredients of a general-purpose drive it allows a quick evaluation of our technologies as well as the interaction between the products
Summary of Features
- 22 kW nominal power
- Direct operation on 3-phase grids
- Base-plate-less EasyPIM™3B module
- TrenchstopTM IGBT7 technology
- Efficient 2L-SRC gate drive
- For various industrial drive types
Benefits
- Product evaluation in application
- Pre-tested, re-usable design
- Lower conduction losses
- Increased energy efficiency
- Superior power density
- Faster time to market
Applications
Parametrics | REF-22K-GPD-INV-EASY3B |
---|---|
Board Type | Reference Board |
Dimensions | 220x400x170 mm |
Family | IGBT Modules |
Input Type | AC |
Pout max | 22000 W |
Product Name | REF-22K-GPD-INV-EASY3B |
Qualification | Industrial |
Topology | 3-Phase Motor ; 3-Phase - 2 Level |
Login to myInfineon to see all documents available
-
XMC4700/XMC4800 Data Sheet
EN
01_03 | 2024-12-03 | pdf | 1.6 MB
-
XMC4300 Datasheet
EN
01_03 | 2024-12-02 | pdf | 1.2 MB
-
EiceDRIVER™ 1ED32xxMC12H
EN
01_10 | 2023-02-15 | pdf | 2.7 MB
-
FP100R12W3T7_B11
EN
DE
CN
JA
01_00 | 2022-10-05 | pdf | 691 KB
-
XENSIV™ – TLI4971 current sensor in TISON-8-5 (iCR)
EN
01_30 | 2021-12-13 | pdf | 1.4 MB
-
IMBF170R1K0M1 (english/german)
EN
02_03 | 2021-04-12 | pdf | 1.2 MB
-
User Guide - REF-22K-GPD-INV-EASY3B
EN
02_00 | 2022-11-17 | pdf | 4.3 MB
Sales Product Name | REF-22K-GPD-INV-EASY3B |
---|---|
OPN Info | REF22KGPDINVEASY3BTOBO2 |
Product Status | active and preferred |
Infineon Package name | - |
Standard Package name | without housing |
Order online | |
Completely lead free | |
Halogen free | |
RoHS compliant | no |
Packing Size | 1 |
Packing Type | BLISTER TRAY |
Moisture Level | |
Moisture Packing | NON DRY |
PCB Design Data
Simulation Models
Simulation Tools

IPOSIM – Infineon power simulation tool

Simulate ONLINE - 1200 V 10 A, 5.7 kV (rms) single-channel isolated gate driver IC EiceDRIVER™ 1ED3240MC12H with two-level slew-rate con...


Simulate ONLINE - IPOSIM System level Simulation Example - Three Phase - 2 Level Inverter using module FP100R12W3T7_B11

Embedded Software

IPOSIM – Infineon power simulation tool

Simulate ONLINE - 1200 V 10 A, 5.7 kV (rms) single-channel isolated gate driver IC EiceDRIVER™ 1ED3240MC12H with two-level slew-rate con...


Simulate ONLINE - IPOSIM System level Simulation Example - Three Phase - 2 Level Inverter using module FP100R12W3T7_B11