H-Bridge Driver IC with integrated Arm® Cortex®-M0/M3
MOTIX™ 32-bit motor control SoC solutions based on Arm® Cortex®-M0 or M3 enable comfort features
MOTIX™ TLE985x, TLE986x and TLE988x 32-bit motor control SoC solutions based on Arm® Cortex® M3 with integrated H-bridge driver are equipped with either a LIN or CAN/CAN-FD communication interface and provide smallest system solution for automotive brushed DC motor control applications. Moreover, the TLE988x family includes variants with ASIL B rated safety and secure motor control with high performance.
- Arm® Cortex®-M3 or M0 core
- Up to 60 MHz frequency
- Up to 256 kB flash
- 2-phase bridge driver IC
- Integrated LIN/CAN-FD transceiver
- Temperature range Tj up to 175°C
- PWM capability
- ASIL B variants (TLE988x)
- Security
- Adaptive MOSFET control
System-on-chip (SoC) with Arm® Cortex®-M3 or M0 and h-bridge driver
Infineon’s MOTIX™ 32-bit motor control SoC portfolio with integrated h-bridge driver comprises three product families: TLE985x, TLE986x and TLE988x. Products integrate market proven peripherals with either LIN or CAN/CAN-FD communication and address a wide range of smart 2-phase DC motor control applications like sunroof, window lift, electrical pumps and electrical fans. While the TLE985x comes with 32-bit Arm® Cortex®-M0 core, TLE986x and TLE988x come with Arm® Cortex®-M3. In addition, TLE986x uses the same MCU and peripherals as the MOTIX™ TLE987x family integrating a 3-phase bridge driver. This enables design synergies between DC and BLDC motor control applications. The same advantage applies to the TLE988x and TLE989x.
Benefits and highlights of MOTIX™ MCU (SoC) with integrated h-bridge drivers
- Enable cost and board space improvements: Our system-on-chip solution for DC motor control integrates data processing, actuation and sensing. The chip comes in a small package and enables PCB space saving. MOTIX™ 32-bit motor control SoC with integrated h-bridge driver can driver MOSFETs at VBATT ≥ 6 V with a low number of external components, providing a very cost-effective solution on a system level.
- Support in-cabin and underhood applications with same design: Some derivatives are qualified up to Tj = 175°C and therefore enable a family design approach due to pin, package and software-compatibility.
- Enable high levels of system reliability: Extensive diagnostics and protections are embedded within the system-on-chip, more than a discrete approach can offer.
- Enable high performance: The MOTIX™ TLE988x family, part of this product portfolio, comes with CAN/CAN-FD communication interface and addresses high power BDC applications with secure motor control approach.
- Enable safety: Some of the MOTIX™ TLE988x variants have ASIL B rated safety level. They enable fail safe mechanism and error handling with safe switch off path for bridge driver.
MOTIX™ MCU tool chain and design-in support
MOTIX™ MCU | 32-bit motor control SoC solutions are supported by a complete development toolchain provided by Infineon and third party vendors. The toolchain includes compilers, debuggers, evaluation boards & shields, reference designs, low level drivers, verified and production-ready motor control software and configuration tools. Furthermore plenty of application notes are available to support your design-in activities.
Together with our partners (Preferred Design Houses) we offer an optimized open market customer support for systems using our system-on-chip solutions. They are trained to provide application- and product-specific support such as
- Consulting & training
- Provision of software components, e.g. low level drivers, embedded software, simulation models, etc.
- Software development, e.g. parameterization, customization, optimization, tuning, etc
- Mechatronic development, e.g. design, layout & development of systems, system and test verification, etc
- Testing, e.g. measurement and test services, test bench services like identification, verification, validation
- Prototyping, e.g. target cost development, PCB design & component selection
MOTIX™ Software and Tools
- MOTIX™ Low-level driver provide users with a file pair (c./.h file) per module to allow the initialization and configuration of the module during runtime via the provided APIs. The Low-level driver is offered as demo code. Customers can also get access to additional documentation and test reports.
- Configuration tools provide graphical user interfaces to define and generate register settings for the evaluation and configuration of MOTIX™ products (e.g. MOTIX™ MCU Configuration Wizard).
- Simulation & modeling tools allow for efficient prototyping of design and calculation of right values and parameters.
- Utilities are tools which enable users to accomplish a range of tasks such as get readings, analyze data and create dashboards, e.g. Memory Analyzer.
What is the adaptive MOSFET gate control feature?
Many MOTIX™ motor control ICs use a patented concept of adaptive MOSFET gate drive. This multi-stage slew rate control enables EMC tuning via SPI, including adjusting slew rate with independence from dead-time and turn on/off delays. The on-board measurement and self-adaption of external MOSFET switching times allows balancing of power dissipation vs. EMC performance, adjusts for MOSFET lot-to-lot variations and reduces the need of end-of-end line calibration effort.
Adaptive MOSFET control is an integrated feature of MOTIX™ TLE985x and TLE988x families with integrated h-bridge driver and of MOTIX™ TLE989x family with integrated 3-phase bridge driver.

- High system frequency (60 MHz) and dual flash (read-while-write)
- Smallest fully integrated motor control solution with CAN FD
- ISO 26262 compliance (ASIL B) and context segregation (layered access right management)
- Infineon’s patented Adaptive MOSFET Control (AMC) feature
- Premium design-in support with software, tools and services
The new TLE988x devices use a B4 bridge N-channel MOSFET driver, an Arm® Cortex® M3 microcontroller, and a CAN (FD) controller and transceiver supporting a communication speed of 2 Mbps. Customers benefit not only from fast and robust communication but also from the highest computing performance.
MOTIX™ MCU (SoC) TLE988x and TLE988x product teaser
New MOTIX™ MCU (SoC) TLE989x 3-phase bridge driver family with CAN (FD) interface

Infineon Developer Community is available 24x7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers, and expert members to solve your design challenges anytime, from anywhere, in any topic, and in your preferred language.
Find information relating to the planned long-term availability of semiconductor products “Longevity” for Automotive Smart Power products.
Explore the benefits
- Supply with stop and sleep mode
- Wake via LIN and MON
- Cyclic wake
- Sensor supply switch off
- Single chip integration
- Minimum external components
- VQFN package with 7x7mm footprint
- Programmable and adaptive switching behavior of MOSFET
ASIL B and QM-parts in Functional Safety Applications
MOTIX™ MCU | 32-bit motor control SOC solutions offer support for applications up to ASIL B.
TLE988x family is developed according to ISO 26262 providing ASIL B features, while TLE985x and TLE986x offer QM devices. Nonetheless they can be and are already used in a variety of motor control application that require Functional Safety (ISO26262) up to ASIL-B.
Infineon offers the following design-in support:
- FIT data information (ISO26262)
- Function/Blocks vs. Area Breakdown
If this data is required, please contact your local Infineon partner who can provide you with this information.
Together with our partners (Preferred Design Houses) we offer an optimized open market customer support for systems using our MOTIX™ 32-bit motor control SoC products. They are trained to provide application- and product-specific support.
Support Model | Properties |
Classic (Free of Charge) |
|
Premium to be agreed between customers and Preferred Design House |
|