600V/1200V TRENCHSTOP™ Series IGBTs
600 V/1200 V TRENCHSTOP™, TRENCHSTOP™ 2 and TRENCHSTOP™ Performance IGBTs
Our TRENCHSTOP™ IGBT technology due to combination of trench top-cell and field stop concept leads to significant improvement of static as well as dynamic performance of the device. Combination of IGBT with soft recovery Emitter Controlled-Diode further minimizes the turn-on losses. The highest efficiency is reached due to the best compromise between switching and conduction losses.

600 V and 1200 V TRENCHSTOP™
Features | Benefits | Applications |
|
|
|
Features | Benefits | Applications |
600 V TRENCHSTOP™ Performance IGBT
The 600 V TRENCHSTOP™ Performance series is an IGBT, combining the best trade-off between conduction and switch-off energy with outstanding robustness and excellent EMI behavior. It enables higher efficiency in motor control, air conditioning compressors, HVAC motor drives, UPS, solar power converters and all power conversion applications working up to 30 kHz in hard-switching topologies.
600 V TRENCHSTOP™ Performance
Features | Benefits |
600 V TRENCHSTOP™ Performance is a medium speed switching IGBT with 5 µsec short circuit capability. Offering:
|
The TRENCHSTOP™ Performance is offering:
|
Features | Benefits |