Housingless Welding Diodes
Best-in-class performance and lifetime
The automotive welding industry is pushing current capability and lifetime to the limit. Our newly developed family of housingless welding diodes serves both requirements.
We designed the welding diodes 38DN06B02, 56DN06B02 and 65DN06B02 with improved losses for medium frequency resistance welding and high current rectifier applications. The low on-state voltage allows very high forward current up to 25% more than our current types.
Our diodes show extremely stable on-state behavior over life-time and therefore can also perfectly be used for surge protection applications.
![Banner for best-in-class performance and lifetime welding diodes](/export/sites/default/_images/product/banner/Medium/ifbip_webbanner_450x337_welding_diodes.jpg_920075344.jpg)
Features of welding diodes:
- Forward current up to 25% higher than current types
- Low losses
- Highest reliability
- Best-in-class power cycling capability
All products from Infineon Bipolar are RoHS compliant (Restriction of the use of certain Hazardous Substances). RoHS is a guideline which restricts the use of hazardous substances in electric and electronic devices. |
![]() |