PG-VFBGA-111-800 | FBGA-111 (002-13593)
Overview
General Information
Package Material | PG |
Package Family | VFBGA |
Terminals | 111 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 9 |
Body Width (mm) | 9 |
Min. Terminal Pitch (mm) | 0.8 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 2500 |
Reels/Box | 1 |
Downloads
Package
-
PG-VFBGA-111-800_Package Outline_01
Share 01_00 | Mar 04, 2024 | PDF | 115 kb
Footprint
-
PG-VFBGA-111-800_Footprint Drawing
Share 01_00 | Mar 04, 2024 | PDF | 175 kb
Support