BGT60UTR11AIP
XENSIV™ highly integrated 60 GHz FMCW radar sensor for consumer electronics and IoT applications
The BGT60UTR11AIP is optimized for low power consumption and system cost optimization. With its compact size of only 16 mm², it is suitable for integration into the smallest devices. The MMIC is manufactured using Infineon's B11 SiGe BiCMOS technology, ensuring excellent RF performance.
Its 5.6 GHz ultra-wide bandwidth allows FMCW operations with extremely high resolution. The detection of sub-mm movements ensures not only extremely sensitive presence and motion detection up to a range of 15 m, but also enables mm precise range measurements, 1D gestures as well as the measurement of vital signs such as breathing rate and heart rate.
The sensor features a 50 MHz digital SPI interface for configuration and data transfer, while an integrated state machine enables real-time data acquisition without requiring constant interaction with the processor. With three different power modes, users have flexibility to optimize between performance and power consumption. The BGT60UTR11AIP's sub-mA average current consumption makes it suitable for battery-powered devices.
For first evaluation of the radar sensor, we offer the DEMO BGT60UTR11AIP as well as the Radar Development Kit (RDK), which can be downloaded via the Infineon Developer Center (IDC).
Summary of Features
- 60 GHz radar operating with 5.6 GHz bandwidth and ramp speed of up to 400 MHz/µs
- Antenna in package (AIP) with ±60° Field of View (FoV).
- Integrated finite state machine (FSM) for low power consumption and real-time operation
- 4 MSps ADC sampling rate
- Single 50 MHz SPI for chip configuration and data transfer
- Broadcast mode to trigger and configure multiple devices
Benefits
- High sensitivity to detect sub-mm movements for human presence detection and vital sensing applications
- High bandwidth for precise distance measurements with mm accuracy
- Small size for integration into space-constrained environments
- Low power consumption for battery-driven applications