CY8CKIT-062-WIFI-BT
PSoC™ 6 WiFi-BT Pioneer Kit
The PSoC™ 6 WiFi-BT Pioneer Kit (CY8CKIT-062-WiFi-BT) is a low-cost hardware platform that enables design and debug of the PSoC™ 62 MCU and the Murata LBEE5KL1DX Module (CYW4343W WiFi + Bluetooth Combo Chip).
![](/export/sites/default/_images/product/evaluation-boards/cypress-boards/CY8CKIT-062-WIFI-BT_1.jpg_838805496.jpg)
The PSoC™ 6 WiFi-BT Pioneer Kit features the PSoC™ 62 MCU: a single- or dual-core MCU, with an Arm Cortex-M4 and Arm Cortex-M0+, 1MB of Flash, 288KB of SRAM, 102 GPIO, 7 programmable analog blocks, 56 programmable digital blocks, Full-Speed USB, a serial memory interface, a PDM-PCM digital microphone interface, and industry-leading capacitive-sensing with CAPSENSE™.
![](/export/sites/default/_images/product/evaluation-boards/cypress-boards/CY8CKIT-062-WIFI-BT_2.jpg_1042903637.jpg)
The PSoC™ 6 WiFi-BT Pioneer Kit includes a Excelon Ultra 4Mbit, 108-MHz QSPI nonvolatile F-RAM in an 8-SOIC package, that facilitates instant, local and energy-efficient data-logging at write speeds that are as fast as parallel battery-backed solutions and provides virtually unlimited read/write cycle endurance.
The PSoC™ 6 WiFi-BT Pioneer Kit also comes with a TFT display shield board. This shield board contains a 2.4" TFT display, an audio codec with 3.5mm headphone jack, a light sensor, a 6-axis motion sensor, and a digital microphone.
![](/export/sites/default/_images/product/evaluation-boards/cypress-boards/CY8CKIT-062-WIFI-BT_3.jpg_838805496.jpg)
The PSoC™ 6 WiFi-BT Pioneer Kit base board includes a EZ-PD CCG3 power delivery system. It comes preprogrammed and can deliver power from a Type-C port to an on-board header while simultaneously charging a 3.7-V lithium-ion polymer battery. In addition, the power delivery system can provide power to a Type-C peripheral such as a cell phone with power derived from an external source
![](/export/sites/default/_images/product/evaluation-boards/cypress-boards/CY8CKIT-062-WiFi-BT_4.PNG_45004101.png)
The PSoC™ 6 WiFi-BT Pioneer Kit baseboard comes with 2 buttons, a 5-segment slider, and a proximity sensor. Using the 4th generation CAPSENSE™ provided in the PSoC 62 Line, self- and mutual-capacitive-sensing systems can be evaluated with this kit.
![](/export/sites/default/_images/product/evaluation-boards/cypress-boards/CY8CKIT-062-WIFI-BT_6.jpg_927463512.jpg)
The PSoC™ 6 WiFi-BT Pioneer Kit features the Murata LBEE5KL1DX module, that provides IEEE 802.11a/b/g/n WLAN + Bluetooth, best-in-class power consumption, and enables small form factors for IoT devices.
ModusToolbox™ provides support for design and development of the PSoC™ 6 WiFi-BT Pioneer Kit. To download ModusToolbox™, please visit the ModusToolbox™ page. For code examples, please visit the GitHub Repository or the New Application Wizard in ModusToolbox™.
This kit is shipped with KitProg2 installed. The ModusToolbox™ software requires KitProg3. Before using the kit with ModusToolbox™, ensure that the kit is upgraded to KitProg3. The tool and instructions are available in the Firmware Loader GitHub repository.
![](/export/sites/default/_images/product/evaluation-boards/cypress-boards/CY8CKIT-062-WIFI-BT_7.jpg_149858830.jpg)
The PSoC™ 6 WiFi-BT Pioneer Kit is now supported in the Mbed OS. To find out more, please visit PSoC™ 6 WiFi-BT Pioneer Kit to find out more.
![](/export/sites/default/_images/product/evaluation-boards/cypress-boards/CY8CKIT-062-WIFI-BT_8.jpg_1681154438.jpg)
The PSoC™ 6 Wi-Fi BT Pioneer Kit is now FreeRTOS qualified. To get started using this kit with FreeRTOS, please visit our ModusToolbox™ Amazon FreeRTOS SDK community page. Here you will find the FreeRTOS getting started guide, links to the FreeRTOS GitHub repository supporting this kit, and other useful documentation.
The table below explains which revisions of the PSoC™ 6 WiFi-BT Pioneer Kit are supported in which versions of PSoC™ Creator, PDL, and ModusToolbox™.
|