CYW20822-P4TAI040
The CYW20822–P4TAI040 module offers seamless integration, enhanced performance with Bluetooth® Low-Energy Long-Range (LE-LR) support, and exceptional reliability for a wide range of applications. With the right combination of low power and high performance, CYW20822–P4TAI040 is designed to support the entire spectrum of Bluetooth® LE-LR use cases including Industrial IoT applications, Smart home, Asset tracking, Beacons and Sensors, and Medical devices.
This module offers high performance with:
- -101 dBm LE sensitivity @ 125 Kbps
- Active RX @ 1 Mbps & -95 dBm: 1.3 mA
- Active TX @ 1 Mbps & 0 dBm: 3 mA
- LE Coded PHY(LE/LR): 500 Kbps, 125 Kbps
- 2 uA Deep Sleep Mode with 32 KB RAM retention
- 0.8 uA Hibernate Mode with no retention
This module is Bluetooth SIG qualified along with certifications with USA FCC, Europe CE, Japan MIC and Canada ISED.
The CYW20822–P4TAI040 is pre-programmed via the EZ-Serial Firmware, which eliminates the need for customer programming, and helps accelerate the time-to-deployment for Bluetooth®-enabled IoT solutions.
The CYW20822–P4TAI040 module has a trace antenna and a very low active power consumption of 1.3 mA (Rx @ -95 dBm) and 3 mA (Tx @ 0 dBm), sleep current consumption is 2 μA with 32 KB RAM retention.