CYW55913
Wi-Fi 6E 1x1 Tri-Band Wi-Fi and Bluetooth® Low-Energy 5.4 Connected MCU
The AIROCTM CYW55913 is an ultra-low power single-chip connected MCU that supports 1x1 2.4+5+6GHz Wi-Fi 6E, Bluetooth® Low Energy 5.4, and Matter. The device is optimized for IoT including smart home, industrial, and portable devices, and can be used by itself or to offload connectivity from a host processor. An integrated 192MHz Arm® Cortex®-CM33 runs the Wi-Fi and Networking Stacks, Bluetooth® LE 5.4, and supports a wide array of peripherals.
Summary of Features
- 192 MHz Arm Cortex-M33 and Trustzone
- QSPI FLASH/PSRAM with XIP and OTF
- SDIO/SPI/UART/I2C/I2S/PDM/GPIOs
- 12b 7ch ADC
- 1x1 Wi-Fi 6E (2.4/5/6GHz) 20MHz
- Integrated PA up to +24dBm Tx power
- WPA 3 Security
- Matter over Wi-Fi
- Bluetooth® Low Energy 5.4 features
- LE Long Range, LE 2Mbps, Adv. Ext.
- +4/+13/+19dBm Power Amplifiers
- -111.5dBm LE Long Range Sensitivity
Benefits
- Improves range and saves power
- Mutli-layer security
- Rich set of interfaces
Potential Applications
- Smart Home
- IoT and Industrial IoT (IIoT)
- IP cameras and video doorbells
- Smart Door Locks
- Appliances
- Sensors
- Energy Management
Infineon Developer Community is available 24x7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers, and expert members to solve your design challenges anytime, from anywhere, in any topic, and in your preferred language.