EVAL_PMG1_B1_DRP EZ-PD™ PMG1-B1 is USB-C PD controller + buck-boost controller + battery charger + MCU + individual cell monitoring and protection in a single chip.
EVAL_PMG1_B1_DRP is an evaluation kit for EZ-PD™ PMG1-B1 USB power delivery (PD) microcontroller (MCU) with an integrated buck-boost battery charger. EZ-PD™ PMG1-B1 is targeted for battery-powered applications that are powered by USB-C PD.
The kit is used to sink up to 100 W and source up to 27 W. The kit can also be used to charge 2 cell-5 cell batteries, and the battery charging algorithm is implemented as part of EZ-PD™ PMG1-B1 SDK.
Summary of Features
- Supports USB-C PD 3.1 spec up to 100 W
- MCU, flash, DCDC buck-boost
- Battery charge controller
- High voltage protection circuits
- Programmability to multiple standards
- Customization to multiple standards
- Highly configurable value-added features
- Support for 2S-5S cells
- SDK to support multiple applications
- USB-C PD sink, USB-C PD DRP
- Battery charging
Benefits
- Fully programmable and flexible MCU
- Allows easy application development
- SDK on ModusToolbox™ and PMG1 kits
- Huge USB-C PD stack for interoperability
- Integrated hardware protections
- Customizable battery charging algorithm
- Support for CC / CV mode charging
- Support for 2S-5S cells
Potential Applications
List of components
Parametrics | EVAL_PMG1_B1_DRP |
---|---|
Board Type | Evaluation Board |
Configuration | Single Phase |
Family | USB PD Controller |
Input Type | DC |
Output Current min max | 0.5 A 5 A |
Output Voltage min max | 3.3 V 21.5 V |
Pout min max | 0.5 W 100 W |
Qualification | Consumer |
Sub Application | Consumer |
Supply Voltage min max | 3.3 V 24 V |
Target Application | Battery powered Applications like Cordless power tools ; Vacuum cleaners ; Smart Speakers ; Drones |
Topology | USB |
Parametrics | EVAL_PMG1_B1_DRP |
---|
Login to myInfineon to see all documents available
-
EZ-PD™ PMG1-B1 USB Type-C Buck-boost controller single-port
EN
JA
05_00 | 2023-01-13 | pdf | 528 KB
-
Infineon-BSZ063N04LS6-DS-v02_00-EN
EN
02_01 | 2021-05-17 | pdf | 1.8 MB
-
ISC045N03L5S
EN
02_00 | 2020-03-17 | pdf | 1.3 MB
-
BSC084P03NS3 G
EN
02_01 | 2009-11-16 | pdf | 534 KB
-
Getting started with EZ-PD™ PMG1-B1 MCU on ModusToolbox™ software
EN
01_00 | 2023-12-22 | pdf | 2.2 MB
-
Quick start guide evaluation board EVAL_PMG1_B1_DRP
EN
01_00 | 2024-02-01 | pdf | 4.1 MB
-
Hardware design guidelines and design calculator for EVAL_PMG1-B1_DRP_KIT
EN
01_00 | 2023-11-30 | pdf | 2.7 MB
-
EVAL_PMG1_B1_DRP Kit release notes
EN
01_00 | 2023-11-28 | pdf | 84 KB
-
EVAL_PMG1_B1_DRP kit guide
EN
03_00 | 2023-11-27 | pdf | 1.9 MB
-
Important safety and operating instructions
EN
01_00 | 2020-03-11 | pdf | 194 KB
Sales Product Name | EVAL_PMG1_B1_DRP |
---|---|
OPN Info | EVALPMG1B1DRPTOBO1 |
Product Status | active and preferred |
Infineon Package name | -- |
Standard Package name | |
Order online | |
Completely lead free | |
Halogen free | |
RoHS compliant | yes |
Packing Size | |
Packing Type | TRAY |
Moisture Level | |
Moisture Packing | NON DRY |
Sales Product Name | EVAL_PMG1_B1_DRP |
---|
PCB Design Data
Development Tools

DOWNLOAD - ModusToolbox™ Software


DOWNLOAD - ModusToolbox™ Software