NBT2000 OPTIGA™ Authenticate NBT
NFC I2C bridge tag for contactless authentication and secured configuration of IoT devices
OPTIGA™ Authenticate NBT is a high-performance NFC I2C bridge tag, Type 4 Tag certified by the NFC Forum, for single-tap IoT device authentication and secured configuration. It enables ultra-fast, contactless NFC communication between IoT devices and contactless readers such as smartphones. It is based on CC EAL 6+ (high) certified hardware and provides high security thanks to our acclaimed Integrity Guard 32 security architecture.
Summary of Features
- NFC Forum Type 4 Tag certified
- 106 up to 848 Kbit/s contactless
- I2C standard mode / fast mode (plus)
- ECDSA-based asymmetric cryptography
- AES-128-based symmetric cryptography
- 32-bit password-based verification
- Storage capacity of 8 KB user NVM
- 78 pF high on-chip capacitance
- ISO/IEC 14443 Type A interface
- I2C target interface
- Global Platform T=1' protocol
- NFC field detect pin
Benefits
- High-performance NFC-I2C bridge tag
- Based on CC EAL 6+ (high) certified HW
- Integrity Guard 32 security
- Ultra-fast data transfer
- Generous on-chip memory of 8 KB
- Minimized antenna footprint
- Optimised BoM
- Chip-individual pre-provisioning of key pair and certificate
- Long-term trustworthy sourcing
Potential Applications
- Activating and using shared e-bikes with NFC-enabled smart phones
- Locking/unlocking personal portable HDD drives with NFC-enabled smart phones
- Healthcare applications involving data logging and secured data monitoring
- Industrial applications involving configuration and parametrization of electric relay switches, circuit breakers, etc.
Infineon Developer Community is available 24x7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers, and expert members to solve your design challenges anytime, from anywhere, in any topic, and in your preferred language.