PSoC™ 4100S Max
A highly integrated, low-cost Arm® Cortex®-M0+ solution with next-gen CAPSENSE™ technology targeted for industrial control, home appliance, and home automation.
![PSoC 4100S Max](/export/sites/default/_images/product/microcontroller/PSoC_4100S_Max.png_37189268.png)
PSoC™ 4100S Max expands the scalable PSoC ™ 4 portfolio and delivers more flash, more GPIOs and introduces the next generation CAPSENSE ™ IP, MSC CAPSENSE ™. These advancements enables higher performance, lower power operation and lower cost HMI applications. Combined with new communication methods and a cryptographic accelerator use the PSoC ™ 4100S Max to innovate your product to the next level.
Features:
32-bit MCU Subsystem
- 48-MHz Arm® Cortex®-M0+ CPU with a DMA controller
- 384KB flash and 32KB SRAM
- External MHz oscillator (ECO) with PLL and 32-kHz watch crystal oscillator (WCO)
- CRYPTO block include AES, TRNG, PRNG, CRC and SHA
Programmable Analog Blocks
- One 12-bit, 1-Msps SAR ADC
- Two op-amps configurable as programmable gain amplifiers (PGAs), comparators (CMPs), etc.
- Two low-power comparators
- Two MSC (Multi-Sense Converter) blocks with next-generation CAPSENSE™ technology
Programmable Digital Blocks
- Eight 16-bit timer/counter/pulse-width modulator (TCPWM) blocks
- Five serial communication blocks (SCBs) that are configurable as I2C, SPI, or UART
- Segment LCD
- Two I2S Mater channels
One CAN-FD (Controller Area Network with Flexible Data-rate) Controller
Packages
- 48-TQFP, 64-TQFP and 100-TQFP
I/O Subsystem
- Up to 84 GPIOs, including 24 Smart I/Os
![](/export/sites/default/_images/product/security-smart-card-solutions/lowres-MTB-Circle-Digram-R43x-100.jpg_45004101.jpg)
ModusToolbox™ Software is a modern, extensible development environment supporting a wide range of Infineon microcontroller devices . ModusToolbox™ is comprised of a collection of software and cross-platform tools designed to work together with third-party solutions, providing an embedded developer the flexibility to define and utilize an efficient development environment that meets their unique needs.
![](/export/sites/default/Community-banner_small.jpg_1667642853.jpg)
Infineon Developer Community is available 24x7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers, and members to solve your design challenges anytime, from anywhere, in any topic, and in your preferred language.
- GET the PSoC™ 4100S Max pioneer kit (CY8CKIT-041S-MAX) to get started with the PSoC 4100S Max family
- DOWNLOAD ModusToolbox™ software
- READ our application note: AN79953 getting started with PSoC™ 4
- Experience our next generation MSC CAPSENSE™ with this code example
- WATCH our ModusToolbox™ Video Tutorial Series
The PSoC™ 4100S Max MSC block provides the following improvements over previous generation capacitive sensing blocks:
- Improved SNR based on the all new ratio-metric analog architecture and advanced hardware filtering to enable modern sleek user interface solutions with superior liquid tolerance, and robust and reliable touch HMI solution for harsh environments.
- Higher sensitivity to support smaller sensors, higher proximity detection range, and a much wider range of overlay thicknesses and materials.
- Autonomous channel sequencing (that is, CPU independent) and scanning for low power optimization.
- Improved shield drive method and support for wide range of shield electrode capacitance values for superior liquid tolerance.
- Higher sensor capacitance range to support easier layout and wider variety of sensors.
- Improved EMI performance
- The MSC block API is backwards compatible with the CSD block to preserve code compatibility. A driver is provided for the CAPSENSE™ block to make it very easy for the user to use. Shield drive for water tolerance is provided.
- The CAPSENSE™ blocks provide both self and mutual capacitance sensing. Shield drive can be either Active (with an Op Amp) or passive (less power, for shield loads less than 20 pF).