1ED44175N01B
25 V single-channel low-side gate driver with integrated over-current protection (OCP), fault reporting and enable functionality
EiceDRIVER™ 25 V single-channel low-side non-inverting gate driver IC for IGBTs with typical 2.6 A source and sink currents in a tiny 6-lead PG-SOT23 package.
Over-current protection is typically implemented by a current measurement with a comparator and multiple resistors and capacitors. 1ED44175N01B provides cost and space savings by integrating the comparator. The new low-side gate driver utilizes Infineon’s proprietary latch immune CMOS technologies to enable a rugged monolithic construction while realizing best-in-class fault reporting accuracy with OCP threshold tolerance of +/-5%. In addition, Infineon’s IC technology enables a tiny PG-SOT23 package by combining the fault output and enable functions into a single pin.
Residential aircon reference design with 1ED44175N01B available: REF-AIRCON-C302A-IM564
Interleaved 5KW PFC converter evaluation board: EVAL-PFC5KIKWWR5SYS
Adapter board available: EVAL-1ED44175N01B
Summary of Features
- -0.246 V over-current threshold with accurate ±5% tolerance
- Over-current detection with negative voltage input
- Single pin for fault output and enable
- Programmable fault clear time
- Wide supply voltage rage with 25 V VCC max
- Under voltage lockout for IGBTs
- CMOS Schmitt-triggered inputs
- 3.3 V, 5 V and 15 V input logic compatible
- Output in phase with input
- -10 Vdc negative Input capability of OCP pin
- 3 kV ESD HBM
Benefits
- Integrated over-current protection and single-pin fault output and enable function provide potential space and cost savings
- OCP threshold tolerance of ±5% provides accurate sensing
- Flexible fault clear time set-up
- 25 V VCC max makes the IC more robust against VCC spikes in harsh circuit applications
- Under-voltage lock out provides protection at low supply voltage
- Industry standard package
Find our Variations for 1ED44175N01B
Part No | Package | Channels | Io+/- (typ) | UVLO (on/off) typ. | Features |
1ED44173N01B | SOT23-6L | 1 |
2.6/2.6 A | 8.0/7.3 V | integrated overcurrent protection with negative current sensing |
1ED44176N01F | DSO - 8 | 1 |
0.8/1.75 A | 11.9/11.4 V | integrated overcurrent protection with positive current sensing |
IRS44273L | SOT23-5L | 1 | 1.5/1.5 A | 10.2/9.2 V |
additional OUT pin for easy layout |
IRS4427S | DSO - 8 | 2 | 2.3/3.3 A |
|
1ED4417x family of 25 V single-channel low-side gate drivers
In this training, we will focus on our low-side gate driver family – 1ED4417x and on its target applications. With this information, you will be able to grow your businesses by winning new designs and customers.