1ED3141MU12F 6.5 A, 3 kV (rms) single-channel isolated gate driver with separate output, UL 1577 certified, 12 V UVLO
EiceDRIVER™ Compact single-channel isolated gate driver with 6 A sinking and sourcing peak output current in DSO-8 narrow-body package for IGBTs, MOSFETs and SiC MOSFETs.
1ED3141MU12F belongs to the EiceDRIVER™ Compact 1ED31xx family (X3 compact family). 1ED3141 offers separate sink and source output, accurate and stable timing, active shutdown to ensure a safe power transistor off-state in case the output chip is not connected to the power, short-circuit clamping to limit the gate voltage during short circuit. The driver can operate over a wide supply voltage range, either unipolar or bipolar.
Summary of Features
- EiceDRIVER™ Compact single channel isolated gate driver 1ED31xx family (X3 compact family)
- For use with 650 V/1200 V/1700 V/2300 V IGBTs, Si and SiC MOSFETs
- 2300 V functional offset voltage capable for selected applications
- Galvanically isolated coreless transformer gate driver
- 6.5 A typical sinking and sourcing peak output current
- 35 V absolute maximum output supply voltage
- 40 ns propagation delay with 16 ns input filter
- High common-mode transient immunity CMTI >300 kV/μs
- Separate source and sink outputs
- Short-circuit clamping and active shutdown
- DSO-8 150 mil narrow-body package
- 11.1 V/12 V undervoltage lockout (UVLO) protection with hysteresis
Benefits
- Integrated filters reduce the need of external filters
- Tight part-to-part turn on propagation delay matching (7 ns max.), tolerance improves application robustness without variations due to aging, current, and temperature
- Suitable for operation at high ambient temperature and in fast switching applications
- UL 1577 VISO = 3.6 kV (rms) for 1 s, 3.0 kV (rms) for 1 min
- Outstanding gate driver to gate driver skew plus (8 ns max.), minimizing the gate driver impact on the total application deadtime
- The precise threshold and timings, combined with UL 1577 certification enable superior application safety
Every driver needs a Power supply. That’s why Infineon now also offers the EiceDRIVER™ Power 2EP1xxR family, a full-bridge transformer driver IC housed in a compact TSSOP8 pin package that provides a simple power-supply alternative to generate an asymmetric output voltage to supply isolated gate drivers.
Learn more about the transformer driver ICs
Find our Variations for EiceDRIVER™ compact 1ED31xx family (X3 compact family)
Part No | Typ. Current | Feature | UVLO | Isolation Certification |
14 A | Seperate output | 10.5/12.5 V |
UL 1577 |
|
10 A | Active Miller clamp |
10.5/12.5 V |
UL 1577 |
|
10 A | Active Miller clamp | 12/14.2 V |
UL 1577 |
|
6.5 A | Seperate output | 8.6/9.3 V |
UL 1577 |
|
6.5 A | Seperate output | 11.1/12 V |
UL 1577 |
|
6.5 A | Seperate output | 12.6/13.6 V |
UL 1577 |
Part No | Typ. Current | Feature | UVLO | Isolation Certification |
Curious to learn more about how to make your gate driver designs simpler? Join us in this training where we will show you what to consider when selecting the gate driver for your application, go through the drive circuit step by step design, provide an outline of design considerations, while also taking the schematic and layout aspects into consideration!