1EDC30I12MH
1200 V single high-side gate driver IC with UL certified galvanic isolation, active Miller clamp and short circuit clamping
EiceDRIVER™ 1200 V high-side gate driver IC with t ypical 5.9 A source and 6.2 A sink current in a wide-body package with CT technology for IGBT Modules.
For higher isolation rating, higher current, shorter propagation delay, check out our X3 Compact family, 1ED3122MU12H. The DSO-8 150 mil narrow body version with great price performance ratio is also available: 1EDI30I12MF
Summary of Features
- Recognized under UL1577 with V ISO = 3000 V for 1 s
- 1200V coreless Transformer isolated Driver ICs
- 3 A rail-to-rail outputs1200V coreless Transformer isolated Driver ICs
- 300 mil wide-body package for 8 mm creepage distance
- Active Miller clamp
Every driver needs a Power supply. That’s why Infineon now also offers the EiceDRIVER™ Power 2EP1xxR family, a full-bridge transformer driver IC housed in a compact TSSOP8 pin package that provides a simple power-supply alternative to generate an asymmetric output voltage to supply isolated gate drivers.
Learn more about the transformer driver ICs
How to make gate driver designs simple
Curious to learn more about how to make your gate driver designs simpler? Join us in this training where we will show you what to consider when selecting the gate driver for your application, go through the drive circuit step by step design, provide an outline of design considerations, while also taking the schematic and layout aspects into consideration!

- EiceDRIVER™ 1ED Compact now including X3 Compact family (1ED31xx), with up to 14 A output current, 200 kV/µs CMTI
- Show system benefit of Miller clamp, separate output, active shutdown, short circuit clamping, 7-ns prop. delay matching
- Perfect for CoolSiC™ SiC MOSFET and IGBT7. VDE 0884-11 & UL 1577. For solar, EV charging, industrial drive, UPS, SMPS

You will have a glimpse of the different gate driver technologies available at Infineon and their benefits.
For a better understanding we will take a look at the optimization of external gate resistors to drive MOSFETs in a given application.
How to choose gate driver for IGBT discretes and modules
With this training, you will learn how to calculate a gate resistance value for an IGBT application, how to identify suitable gate driver ICs based on peak current and power dissipation requirements, and how to fine-tune the gate resistance value in laboratory environment based on worst case conditions.
How to choose gate driver for SiC MOSFETs and SiC MOSFET modules
Silicon Carbide MOSFETs bring a lot of opportunities to power electronics. However, how to achieve sufficient system benefits by using Silicon Carbide MOSFETs with suitable gate drivers? This training helps you to learn how to calculate a reference gate resistance value for your Silicon Carbide MOSFET; how to identify suitable gate driving ICs based on peak current and power dissipation requirements; and how to fine-tune the gate resistance value in laboratory environment based on worst case conditions.

- EiceDRIVER™ isolated gate driver family use the state-of-the-art coreless transformer (CT) isolation technology
- The CT based isolated gate driver offers higher current, lower power consumption, better CMTI and best in class propagation delay matching
- Perfect for CoolSiC™ SiC MOSFET and IGBT7. VDE 0884-11 & UL 1577. For solar, EV charging, industrial drive, UPS, etc.