24V_SHIELD_BTT6030
24V Protected Switch Shield with BTT6030-2ERA and BTT6020-1ERA for Arduino
The 24V Protected Switch Shield with BTT6030-2ERA and BTT6020-1ERA is a power switch evaluation board compatible with Arduino microcontroller boards and with Infineon’s XMC™ microcontroller kits using the Arduino form factor. The shield is equipped with three PROtected high-side power MOSFETs out of the PROFET™+ 24V family (2x BTT6030-2ERA , 1x BTT6020-1ERA ) offering five 24 V channels in total. Infineon’s PROFET™+ 24V protected high-side switches (BTT6xxx) drive resistive, capacitive as well as inductive loads (e.g. truck bulbs, car bulbs, valves, motors, relays, capacitors, LEDs…). The power switches are controlled via the INx (input) pins. The PROFET™+ 24V devices also provide a sense current at the IS pin, which can be enabled via the DEN (Diagnosis ENable) pin. For the two channel devices the sensed channel is selected via the DSEL (Diagnosis SELect) pin. For each device the sense signal (IS) is connected to an own ADC channel of the microcontroller.
Learn more about PROFET TM+ 24V
Summary of Features
- Compatible with Arduino microcontroller boards and Infineon’s XMC™ microcontroller kits using the Arduino form factor
- Capable of PWM up to 400 Hz
- Driver circuit with logic level inputs
- Diagnosis with current sense
- Protection of load and driver circuit e.g. against overtemperature, overcurrent, ESD
Benefits
- Fast and inexpensive prototyping of 24 V load drving
- Load diagnosis with current sense capability
- Overtemperature shut down with latch behavior
Potential Applications
- Drive resistive, capacitive and inductive loads with PWM or DC
-
- 8 ~ 36 V nominal input voltage (max. 5 ~ 48 V)
- Nominal current up to 5 A per channel restricted due to PCB (BTT6020-1EKA nominal current: 7 A)
- E.g. truck bulbs, valves, motors, relays ...