2ED2110S06M
Overview
650 V high-side and low-side gate driver with integrated bootstrap diode
650 V high speed, high current high-side and low-side gate driver with typical 2.5 A source and sink currents in DSO-16 package for driving power MOSFETs and IGBTs.
Based on our SOI-technology, the 2ED2110S06M has excellent ruggedness and noise immunity against negative transient voltages on VS pin. With no parasitic thyristor structures present in the device, no parasitic latch up can occur over all temperature and voltage conditions.
Summary of Features
- Operating voltages (VS node) up to + 650 V
- Negative VS transient immunity of 100 V
- Integrated ultra-fast, low resistance bootstrap diode
- 90 ns propagation delay
- Floating channel designed for bootstrap operation
- Independent under voltage lockout (UVLO) for both channels
- Logic operational up to –11 V on VS Pin
- Negative voltage tolerance on inputs of –5 V
- Maximum supply voltage of 25 V
- 3.3 V, 5 V and 15 V input logic compatible
- Separate logic and power ground
Benefits
- High current gate driver - suitable for high current power device, and high frequency application
- Integrated bootstrap diode - space savings, reduced BOM cost, smaller PCB at lower cost with simpler design
- 50% lower level-shift losses
- Excellent ruggedness and noise immunity against negative transient voltages on VS pin
Diagrams
Videos
Training
Support