BSS316N
Overview
N-Channel Small Signal MOSFET 30 V in SOT-23 package
Infineon technologies offers automotive and industrial manufacturers a broad portfolio of N- and P-Channel Small Signal MOSFETs that meet and exceed the highest quality requirements in well-known industry standard packages. With unmatched levels of reliability and manufacturing capacity these components are ideally suited for a wide variety of applications including LED Lighting, ADAS, body control units, SMPS and motor control.
Summary of Features
- Enhancement mode
- Logic level
- Avalanche rated
- Fast switching
- Dv/dt rated
- Pb-free lead-plating
- RoHS compliant, halogen-free
- Qualified according to automotive standards
- PPAP capable
Benefits
- Low RDS(on) provides higher efficiency and extends battery life
- Small packages save PCB space
- Best-in-class quality and reliability
Potential Applications
Support