BSZ100N06NS
Overview
OptiMOS™ 5 60V is optimized for synchronous rectification in switched mode power supplies (SMPS) such as those found in servers and desktops and tablet charger. In addition these devices are a perfect choice for a broad range of industrial applications including motor control, solar micro inverter and fast switching DC-DC converter.
Summary of Features
- Optimized for synchronous rectification
- 40% lower R DS(on) than alternative devices
- 40% improvement of FOM over similar devices
- RoHS compliant - halogen free
- MSL1 rated
Benefits
- Highest system efficiency
- Less paralleling required
- Increased power density
- System cost reduction
- Very low voltage overshoot
Potential Applications
- Synchronous rectification
- Solar micro inverter
- Isolated DC-DC converters
- Motor control for 12-48V systems
- Or-ing switches
Videos
Quality
Support