BTN7030-1EPA
The MOTIX™ BTN7030-1EPA is a protected half-bridge with integrated driver.
The MOTIX™ single half-bridge ICs (NovalithIC™)Lite, MOTIX™ BTN7030-1EPA, is a part of the MOTIX™ single half-bridge ICs(NovalithIC™) family and it is a protected half-bridge with integrated driver, providing protection and diagnosis functions. The device is integrated in SMART7 technology.
The MOTIX™ BTN7030-1EPA is an ideal device for many applications in the automotive body domain, such as door lock, trunk lock and cinching latch. Thanks to the half bridge partitioning, it is also the perfect device whenever an individual half bridge is needed
Summary of Features
› Path resistance of max. 62 mΩ @ 150°C (typ. 32 mΩ @ 25°C)
› Current limitation level of 14 A @ 150°C, 17 A @ 25°C
› Status flag diagnosis with current sense capability
› Overtemperature shut down with latch behavior
› Undervoltage shut down
› Cross current protection
› Open load in ON and OFF detection
› Short circuit to GND and VBAT detection
› Driver circuit with logic level inputs
› Operation up to 28 V (normal operation 6V – 18V)
› Green Product (RoHS compliant)
› AEC Qualified in PG-TSDSO-14 package