EVAL_3K3W_BIDI_PSFB
3300W 54V bi-directional phase-shift full-bridge (PSFB) evaluation board with 600V CoolMOS™ CFD7 and XMC™
This evaluation board introduces a highly efficient complete Infineon system solution for a 3300W bi-directional DC-DC converter targeting telecom, battery formation power and industrial robotics applications.
Infineon’s 600V CoolMOS™ CFD7 superjunction MOSFET in ThinPAK package is the most recent and best performance fast body diode device. Combined with a low parasitic package and an optimized layout, it achieves great performance with minimum stress. The innovative cooling concept presented in this board enables its remarkable performance.
This board achieves 98% efficiency in buck mode and 97% in boost mode. The attained power density is in the range of 4.34W/cm³ (71.19W/in³), which is enabled by the use of SMD packages and the innovative stacked magnetic construction.
When combined with the latest technologies from Infineon, this DC-DC converter proves the feasibility and high efficiency of PSFB designs at the level of fully resonant topologies.
The EVAL_3K3W_BIDI_PSFB shows as well that the PSFB topology can be used as a bi-directional DC-DC stage without changes in the standard design or construction of a traditional and well known topology. This is achieved thanks to innovations in control techniques powered by digital control and XMC™ microcontrollers.
List of components
- 600V CoolMOS™ CFD7 superjunction MOSFET
(IPL60R075CFD7) - CoolSiC™ Schottky diode 650V G6
(IDH08G65C6) - 800V CoolMOS™ superjunction MOSFET
(IPU80R4K5P7) - 150V OptiMOS™ 5 power MOSFET in Super SO-8 package
(BSC093N15NS5) - EiceDRIVER™ 2EDS isolated gate driver IC
(2EDS8265H) - EiceDRIVER™ 2EDF isolated gate driver IC
(2EDF7275F) - XMC4200 microcontroller for control implementation
(XMC4200-F64k256BA) - Quasi-resonant flyback PWM controller
(ICE5QSAG) - Medium power AF Schottky diode
(BAT165) - DC-DC step-down voltage regulator
(IFX91041EJV33)
Summary of Features
- High efficiency PSFB
- High power density PSFB
- Bi-directional PSFB
- Digital controlled PSFB
- Novel integrated magnetics concept
- Novel SMD cooling concept
Benefits
- Best and latest fast body diode HV technology from Infineon
- Best and latest LV synchronous rectifiers technology from Infineon
- Bi-directional capability of PSFB (patented)
- Novel integrated magnetics concept
- Novel SMD cooling concept
Potential Applications