IDW30G120C5B
Overview
1200 V Silicion Carbide Schottky diode in TO-247-3 package
The CoolSiC™ Schottky diode generation 5 1200 V, 30 A in a TO-247-3 package, presents a leading edge technology for SiC Schottky Barrier diodes. The thin wafer technology, already introduced with G2, is now combined with a new merged pn junction improving diode surge current capabilities. The result is a series of products delivering market leading efficiency and more system reliability at an attractive cost point.
Summary of Features
- Best-in-class forward voltage (VF)
- No reverse recovery charge
- Mild positive temperature dependency of VF
- Best-in-class surge current capability
- Excellent thermal performance
Benefits
- Highest system efficiency
- Improved system efficiency at low switching frequencies
- Increased power density at high switching frequencies
- Higher system reliability
- Reduced EMI
Diagrams
Videos
Support