IR2104
Overview
600 V half-bridge gate driver IC with shutdown
EiceDRIVER™ 600 V half-bridge Gate Driver IC with typical 0.21 A source and 0.36 A sink currents in 8 Lead PDIP package for IGBTs and MOSFETs. Also available in 8 Lead SOIC.
Summary of Features
- Floating channel designed for bootstrap operation
- Fully operational to +600 V
- Tolerant to negative transient voltage
- dV/dt immune
- Gate drive supply range from 10 to 20 V
- Undervoltage lockout
- 3.3 V, 5 V, and 15 V logic input compatible
- Cross-conduction prevention logic
- Matched propagation delay for both channels
- Internal set deadtime
- High side output in phase with HIN input
- Shut down input turns off both channels
- Matched propagation delay for both channels
Diagrams
Videos
Training
Support