IR2113S
Overview
600 V high-side and low-side gate driver IC with shutdown
EiceDRIVER™ 600 V high and low-side gate driver IC with typical 2.5 A source and 2.5 A sink currents in 16 Lead SOICWB package for IGBTs and MOSFETs. Also available in 14 Lead PDIP.
Summary of Features
- Floating channel designed for bootstrap operation
- Fully operational to +600 V
- Fully operational to +500 V version available (IR2110)
- Tolerant to negative transient voltage
- dV/dt immune
- Gate drive supply range from 10 to 20 V
- Undervoltage lockout for both channels
- 3.3 V logic compatible
- Separate logic supply range from 3.3 V to 20 V
- Logic and power ground +/- 5 V offset
- CMOS Schmitt-triggered inputs with pull-down
- Cycle by cycle edge-triggered shutdown logic
- Matched propagation delay for both channels
- Outputs in phase with inputs
Part No | Package | Configuration | Io+/- (typ.) | UVLO (on/off) typ. |
SSOP-24 |
Half-bridge |
2 / 3 A |
9.3 / 10.2 V |
|
6ED2230S12T | DSO-24 | Three-phase | 0.35 / 0.65 A | 9.4 /10.4 V |
IR2233S | DSO-28 | Three-phase | 0.25 / 0.5 A | 8.2 / 8.6 V |
IR2213S | DSO-16 | High- and low-side | 2.0 / 2.5 A | 9.3 /10.2 V |
Diagrams
Videos
Training
Support