IR2125S
Overview
500 V single high-side gate driver IC with over current protection and fault reporting
EiceDRIVER™ 500 V high side gate driver IC with typical 1.6 A source and 3.3 A sink currents in 16 Lead SOICWB package for IGBTs and MOSFETs. Also available in 8 Lead PDIP.
Summary of Features
- Floating channel designed for bootstrap operation
- Fully operational to +500 V
- Tolerant to negative transient voltage
- dV/dt immune
- Gate drive supply range from 12 to 18 V
- Undervoltage lockout
- Current detection and limiting loop to limit driven power transistor current
- Error lead indicates fault conditions and programs shutdown time
- Output in phase with input
- 2.5 V, 5 V and 15 V input logic compatible
Diagrams
Videos
Training
Support