IR2127
Overview
600 V single high-side gate driver IC with over current protection and fault reporting
600 V High Side Driver IC with typical 0.25 A source and 0.5 A sink currents in 8 Lead PDIP package for IGBTs and MOSFETs. Also available in 8 Lead SOIC.
Summary of Features
- Floating channel designed for bootstrap operation
- Fully operational to +600 V
- Tolerant to negative transient voltage dV/dt immune
- Application - specific gate drive range: 12 to 20 V (IR2127, IR2128 Output out of phase with input (IR2128 )
Potential Applications
Diagrams
Videos
Training
Support