IR2128S
Overview
600 V single high-side gate driver IC with over current protection and fault reporting
EiceDRIVER™ 600 V high side gate driver IC with typical 0.25 A source and 0.5 A sink currents in 8 Lead SOIC package for IGBTs and MOSFETs. Also available in 8 Lead PDIP.
Summary of Features
- Floating channel designed for bootstrap operation
- Fully operational to +600 V
- Tolerant to negative transient voltage dV/dt immune
- Application - specific gate drive range: 12 to 20 V (IR2128, IR2127)
- Output out of phase with input (IR2128)
- Output in phase with input (IR2127 , IR21271)
Diagrams
Videos
Training
Support