IR21531D
Overview
600 V half-bridge gate driver IC with oscillator, integrated bootstrap FET, programmable frequency and programmable shutdown
EiceDRIVER™ 600 V half-bridge gate driver IC with typical 0.18 A source and 0.26 A sink currents in 8 Lead PDIP package for IGBTs and MOSFETs.
Summary of Features
- Integrated 600 V half-bridge gate driver
- 15.6 V zener clamp on Vcc
- True micropower start up
- Tighter initial deadtime control
- Low temperature coefficient deadtime
- Shutdown feature (1/6th Vcc) on CT pin
- Increased undervoltage lockout Hysteresis (1 V)
- Lower power level-shifting circuit
- Constant LO, HO pulse widths at startup
- Lower di/dt gate driver for better noise immunity
- Low side output in phase with RT
- Internal 50nsec (typ.) bootstrap diode
- Excellent latch immunity on all inputs and outputs
- ESd protection on all leads
Diagrams
Videos
Training
Support