IR25602S
Overview
600 V half-bridge gate driver IC with shutdown
600 V Half Bridge Driver IC with typical 0.21 A source and 0.36 A sink currents in 8 Lead SOIC package for IGBTs and MOSFETs.
Summary of Features
- Floating channel designed for bootstrap operation
- Fully operational to +600 V
- Tolerant to negative transient voltage
- dV/dt immune
- Gate drive supply range from 10 to 20 V
- Under voltage lockout
- 3.3 V, 5 V and 15 V input logic compatible
- Cross-conduction prevention logic
- Internally set dead-time
- High side output in phase with input
- Shut down input turns off both channels
- Matched propagation delay for both channels
Potential Applications
Diagrams
Videos
Training
Support