IRAUDAMP16
Overview
Reference design board – 70 W/4 Ohms x 2-channel class D audio power amplifier featuring IR4302
Benefits
- 70 W x 2 channels, (THD=10%, 1 kHz, 4 Ohms)
- 015% THD+N distortion @ 30 W, 4 Ohms
- Residual noise 250 µV, IHF-A weighted, AES-17 filter
- 96% efficiency @ 70 W, 4 Ohms, class D stage
- OCP, OVP, UVP, DC protection and OTP
- Self-oscillating half-bridge topology with optional clock synchronization
- Featuring IR4302 PowIRaudio™ integrated Class D IC
Potential Applications
- Class D Audio
Support