IRS10752L
Overview
100 V single high-side gate driver IC with single input
EiceDRIVER™ 100 V high side gate driver IC with typical 0.16 A source and 0.24 A sink currents in 6 Lead SOT23 package for IGBTs and MOSFETs.
Summary of Features
- Floating gate driver designed for bootstrap operation
- Fully operational to +100 V
- Fully operational to +600 V (IRS25752L) Fully operational to +200 V (IRS20752L) option available
- Excellent dv/dt immunity
- Excellent negative VS transient immunity
- Wide VCC range
- U VLO on low-side and high-side
- Schmitt-trigger input with internal pull-down
- Output in phase with input
Diagrams
Videos
Training
Support