IRS2004S
Overview
For new design, we recommend IRS2008S
200 V half-bridge driver IC with shutdown input, typical 0.29 A source and 0.6 A sink currents in 8-Lead SOIC package for IGBTs and MOSFETs.
Summary of Features
- Floating channel designed for bootstrap operation
- Fully operational to +200 V
- Tolerant to negative transient voltage, dV/dt immune
- Gate drive supply range from 10 V to 20 V
- Undervoltage lockout
- RoHS compliant
- 3.3 V, 5 V, and 15 V input logic compatible
- Cross-conduction prevention logic
- Internally set deadtime
- High-side output in phase with input
- Shutdown input turns off both channels
- Matched propagation delay for both channels
Benefits
- Space saving package
- Improved energy efficiency
Diagrams
Videos
Support