IRS2007M
200 V half-bridge gate driver IC with VCC & VBS UVLO ensuring reliable start-up operation
EiceDRIVER™ 200 V half-bridge gate driver IC with typical 0.29 A source and 0.6 A sink currents in MLPQ 4 x 4 14L package for MOSFETs. The SOIC-8 package version is also available: IRS2007S.
The IRS2007 is a 200 V level shift junction isolated MOSFET driver with dependent high and low side referenced output channels. Proprietary HVIC and latch immune CMOS technologies enable ruggedized monolithic construction. The logic input is compatible with standard CMOS or LSTTL output, down to 3.3 V logic. The output drivers feature a high pulse current buffer stage designed for minimum driver cross-conduction. The floating channel can be used to drive an N-channel power MOSFET in the high side configuration which operates up to 200 V. Propagation delays are matched to simplify the HVIC’s use in high frequency applications.
Summary of Features
- I O+/ I O-of 290 mA / 600 mA typical gate current
- Gate drive supplies up to 20 V per channel
- Under voltage lockout for V CC, V BS
- 3.3 V, 5 V, 15 V input logic compatible
- Tolerant to negative transient voltage
- Designed for use with bootstrap power supplies
- Cross-conduction prevention logic
- Matched propagation delay for both channels
- 160/150 ns propagation delay
- Internal set dead-time
- High-side output in phase with HIN input
- Low-side output out of phase wit LIN input
- -40°C to 125°C operating range
- 2 kV HBM ESD
- RoHS compliant
Benefits
- Space saving package, reduced BOM cost, smaller PCB at lower cost with simpler design
- Protection under abnormal operation, ensure reliable start-up operation
- Easy-to-use, straight-forward design
- Improved energy efficiency
- Fast and reliable switching
Find our Variations
IRS2005S/M: 200 V high-side and low-side gate driver IC with 680/150 ns propagation delay. Replace IRS2001S.
IRS2007S/M: 200 V half-bridge gate driver IC with 160/150 ns propagation delay. Replace IRS2003S.
IRS2008S/M: 200 V half-bridge gate driver IC with shutdown input and 160/150 ns propagation delay. Replace IRS2004S.
Evaluation board for stepper motor available: EVAL-PS-IRS200X