IRS2117S
Overview
600 V single high-side gate driver IC with single input
EiceDRIVER™ 600 V high side gate driver IC with typical 0.29 A source and 0.6 A sink currents in 8 Lead SOIC package for IGBTs and MOSFETs. Also available in 8 Lead PDIP.
Summary of Features
- Floating gate driver designed for bootstrap operation
- Fully operational to +600 V
- Tolerant to negative transient voltage, dV/dt immune
- Gate drive supply range from 10 V to 20 V
- Undervoltage lockout for both channels
- CMOS Schmitt-triggered inputs with pull-down
- Outputs in phase with inputs (IRS2117 and IRS21171 )
- Outputs out of phase with inputs (IRS2118 )
Diagrams
Videos
Training
Support