IRS2127S
Overview
600 V single high-side gate driver IC with over current protection and fault reporting
EiceDRIVER™ 600 V high side gate driver IC with typical 0.29 A source and 0.6 A sink currents in 8 Lead SOIC package for IGBTs and MOSFETs. Also available in 8 Lead PDIP.
Summary of Features
- Floating channel designed for bootstrap operation
- Fully operational to +600 V
- Tolerant to negative transient voltage, dV/dt immune
- Application-specific gate drive range:
- Motor Drive: 12 V to 20 V (IRS2127/IRS2128)
Diagrams
Videos
Training
Support