IRS2336DS
Overview
600 V three-phase gate driver IC with over current protection, enable, fault reporting and integrated bootstrap FET
600 V Three Phase Driver IC with typical 0.2 A source and 0.35 A sink currents in 28 Lead SOICWB package for IGBTs and MOSFETs. Also available in 44 Lead PLCC and 34 Lead MLPQ 7x7.
Summary of Features
- Drives up to six IGBT/MOSFET power devices
- Gate drive supply range from 10 V to 20 V (IRS2336)
- Gate drive supply range from 11.5 V to 20 V (IRS23364)
Potential Applications
Diagrams
Videos
Training
Support