IRS25752L
Overview
600 V single high-side gate driver IC with single input
EiceDRIVER™ 600 V high side Gate Driver IC with typical 0.16 A source and 0.24 A sink currents in 6 Lead SOT23 package for IGBTs and MOSFETs.
Summary of Features
- Compact µH VIC™
- Floating gate driver designed for bootstrap operation
- Fully operational to +600 V (IRS25752L)
- Fully operational to +200 V (IRS20752L Fully operational to +100 V (IRS10752L) option available
- Excellent dv/dt immunity
- Excellent negative VS transient immunity
- Wide VCC range
- U VLO on low-side and high-side
- Schmitt-trigger input with internal pull-down
- Output in phase with input
- Excellent latch immunity on all inputs & outputs
- 6-pin SOT-23 package
Potential Applications
Diagrams
Videos
Training
Support