KIT_DRIVER_2EDS8265H
Evaluation kit for EiceDRIVER™ 2EDS8265H dual-channel reinforced isolated gate driver IC
This evaluation kit provides a test platform for the Infineon's dual-channel reinforced isolated gate driver IC 2EDS8265H belonging to the EiceDRIVER™ 2EDi family of isolated gate drivers.
The complete driving circuitry is integrated into the board to allow a simple and practical step-by-step discovery of the 2EDS8265H characteristics and to evaluate the influence of the surrounding driving circuitry on the signal delivered to the load. The dual-channel driver is intended to feed two low-side or high-side MOSFETs in TO-220 package, which can be allocated on the board. For this purpose a CoolMOS™ Superjunction MOSFET or OptiMOS™ power MOSFET solution from Infineon can be selected.
The evaluation kit requires an external function generator and a DC power supply to provide the input signals to the 2EDS8265H. As shown in the quick start guide, the easiest and immediate way-to-use the board is with zero-power applied to the MOSFETs. In that operating condition, the 2EDS8265H load is equivalent to a pure RC filter. Testing with different MOSFETs is a suggested option to evaluate and understand the impact of the MOSFETs input capacitance on the driving timing behavior.
Additionally, the possibility to power-up the MOSFETs and then, trigger the switch of the devices, is purposely provided through banana connectors. An external circuitry must be properly built in that case to provide the bulk voltage and limit the current. Furthermore, pads for a possible connection to a daughter card are included.
List of components
- Gate driver IC EiceDRIVER™ (2EDS8265H)
Summary of Features
- Complete and easy-to-use solution platform integrating Infineon’s gate driver IC EiceDRIVER™ 2EDS8265H and CoolMOS™ SJ MOSFET or OptiMOS™ power MOSFETs
- Provides the possibility to evaluate the influence of the gate load (Rg or Cgs) on the driving behavior of the 2EDS8265H
- Provides the possibility to easily replace and test different power MOSFETs in TO-220 package
Benefits
- Familiarize with Infineon’s EiceDRIVER™ 2EDS8265H features
- Understanding the influence of the gate load on the driving behavior
Potential Applications
- Switched-Mode Power Supplies (SMPS)
-
General description KIT_DRIVER_2EDS8265H
Share 01_00 | May 29, 2019 | PDF | 1.13 mb
-
Quick start guide KIT_DRIVER_2EDS8265H
Share 01_00 | Mar 06, 2019 | PDF | 4.28 mb