TLE4267G
Overview
TLE TLE4267G is a 5-V low drop voltage regulator for automotive applications in the PG-TO220-7 or PG-DSO-14-30 package.
It supplies an output current of > 400 mA. The IC is shortcircuit-proof and has an overtemperature protection circuit.
Summary of Features
- Output voltage tolerance ≤ ±2%
- 400 mA output current capability
- Low-drop voltage
- Very low standby current consumption
- Input voltage up to 40 V
- Overvoltage protection up to 60 V (≤ 400 ms)
- Reset function down to 1 V output voltage
- ESD protection up to 2000 V
- Adjustable reset time
- On/off logic
- Overtemperature protection
- Reverse polarity protection
- Short-circuit proof
- Wide temperature range
- Suitable for use in automotive electronics
- Green Product (RoHS compliant)
- AEC Qualified
Benefits
- Robust protection features
- Wide input operation and temperature range
- integrated overvolatege detection
Potential Applications
- Automotive general
- Truck(commercial vehicle) control units
Support