TLE4270-2D
Overview
The TLE4270-2D is a 5-V low drop fixed-voltage regulator. The maximum input voltage is 42 V (65 V, ≤ 400 ms).
Up to an input voltage of 26 V and for an output current up to 650 mA it regulates the output voltage within a 2% accuracy. The short circuit protection limits the output current of more than 650 mA. The device incorporates overvoltage protection and a temperature protection which turns off the device at high temperatures.
Summary of Features
- Output Voltage Tolerance ≤ ± 2%
- 650 mA Output Current Capability
- Low-drop Voltage
- Reset Functionality
- Adjustable Reset Time
- Suitable for Use in Automotive Electronics
- Integrated Overtemperature Protection
- Reverse Polarity Protection
- Input Voltage up to 42 V
- Overvoltage Protection up to 65 V ( ≤ 400 ms)
- Short-circuit Proof
- Wide Temperature Range
- ESD Protection: ± 2kV HBM 1)
- Green Product (RoHS compliant)
- AEC Qualified
Benefits
- Robust Protection Features
- Wide Input Operation and Temperature Range
- Integrated Overvoltage Detection
Potential Applications
- Automotive General
- Truck(Commercial Vehicle) Control Units
Diagrams
Support