TLE4678-2EL The TLE4678-2EL is a monolithic integrated low dropout fixed output voltage regulator for loads up to 200 mA.
Overview
The integrated reset and watchdog function, as well as several protection circuits, combined with a wide operating temperature range offered by the TLE4678-2EL make it suitable for supplying microprocessor systems in automotive environments.The watchdog circuitry will be disabled in case the output current drops below a programmable threshold, enabling a microcontroller to switch in stand-by mode. Modifying the reset threshold is possible by an optional resistor divider. The TLE4678-2EL is available in PG-SSOP-14 exposed pad package. Alternatively, the TLE4278-2 is also available in PG-TSON-10 exposed pad package as TLE4678-2LD, featuring thermally enhanced package performance.
Summary of Features
- Output Voltage 5 V ± 2%
- Current Capability 200 mA
- Ultra Low Current Consumption
- Very Low Dropout Voltage
- Watchdog Circuit for Monitoring a Microprocessor with Programmable Load-dependent Activating Threshold
- Reset Circuit Sensing the Output Voltage with Programmable Switching Threshold and Delay Time
- Reset Output Active Low Down to V Q = 1 V
- Separated Reset and Watchdog Output
- Excellent Line Transient Robustness
- Maximum Input Voltage -14 V ≤ V I ≤ +45 V
- Reverse Polarity Protection
- Short Circuit Protected
- Overtemperature Shutdown
- Automotive Temperature Range -40 °C ≤ T j ≤ 150 °C
- Green Product (RoHS Compliant)
- AEC Qualified
- PG-SSOP-14 exposed pad package
Benefits
- Robust protection features
- Wide input operation and temperature range
Potential Applications
- Automotive general ECU's
- Supply with Watchdog requirements
- BCM , Dashboard supply
- Supply with safety requirements
Diagrams
Support