TLS202A1MBV
The TLS202A1MBV is a monolithic integrated adjustable linear voltage post regulator for load currents up to 150 mA.
The IC regulates an input voltage V I in the range of 2.7 V ≤ V I ≤ 18 V to an adjustable output voltage of 1.2 V to 5.25 V with a precision of ±3 %. The TLS202A1MBV is especially designed for applications requiring very low standby currents, e.g. with a permanent connection to preregulators like DCDC converters. The regulator is not designed to operate with a direct connection to the battery. The device is available in a very small surface mounted PG-SCT595-5 package. The device is designed for the harsh environment of automotive applications. Therefore it is protected against overload, short circuit and overtemperature conditions by the implemented output current limitation and the overtemperature shutdown circuit. The TLS202A1MBV can also be used in all other applications requiring a stabilized voltage of 1.2 V to 5.25 V.
Summary of Features
- Adjustable Output Voltage from 1.2 V to 5.25 V
- Output Voltage Accuracy of ±3 %
- Output Currents up to 150 mA
- Extended Input Voltage Operating Range of 2.7 V to 18 V
- Low Dropout Voltage: typ. 290mV
- Very Low Current Consumption: typ. 50 μA
- Very High PSRR: typ. 65dB at 10kHz
- Output Current Limitation
- Short Circuit protected
- Overtemperature Shutdown
- Wide Temperature Range From -40 °C up to 150 °C
- Suitable for Use in Automotive Electronics as Post Regulator
- Green Product (RoHS compliant)
- AEC Qualified
For different output voltage and package variants please click here.