IKW50N60DTP
Overview
600 V, 50 A IGBT discrete with anti-parallel diode in TO-247 package
Hard-switching 600 V, 50 A IGBT TRENCHSTOP™ Performance in TO-247 package for switching speed up to 30kHz, 5µsec short circuit and low EMI.
Summary of Features
- Lower total switching losses (E ts) i.e. better efficiency IGBT
- 7% lower E ts for switching speed of 8kHz
- 11% lower E ts for switching speed of 15kHz
- Low speed dV/dt switching (<5V/ns)
- Low EMI
- Improved cell design for higher reliability
Diagrams
Support