BAT15-099R
Overview
This Infineon RF Schottky diode is silicon low barrier N-type device with an integrated guard ring on-chip for over-voltage protection. Its low barrier height, low forward voltage and low junction capacitance make BAT15-099R a suitable choice for mixer functions in applications which frequencies are as high as 12 GHz.
Summary of Features
• Low inductance Ls = 2 nH (typical)
• Low capacitance C = 0.29 pF (typical)
• Industry standard SOT143 (2.9 mm x 2.4 mm x 1 mm)
• Pb-free (RoHS compliant) and halogen free
Potential Applications
For mixers in:
• Satellite systems
• Low noise blocks for Ku bands
• Security systems
![](/export/sites/default/media/products/Small_Signal_Discretes/PG-SOT143-4-4.png_1778949874.png)
Support