CALYPSO™ move SLM10TLD002Y
Overview
CALYPSO™ move from Infineon is a secure memory for simple contactless tickets, avoiding magnetic stripes, barcodes and proprietary tickets, using technology based on open standards. Compliant with the Calypso® basic specification, it is mainly targeted at public transit applications but is also suited to mass events. Its compatibility with the existing Calypso ecosystem eases the integration in the existing transport infrastructures.
Summary of Features
- Memory solutions compliant to the Calypso® basic specification
- Future-proof, cost-effective solution for LUTs
- ISO/IEC 14443 Type B contactless interface
- Security based on TDES
- CC EAL 2+ “enhanced basic” certification
- CNA functional certification by PayCert
- Available as bumped wafer or contactless module MCC8
Benefits
- Easy integration into existing infrastructures. Terminal and system upgrade implementation costs are minimal, as this solution is compatible with the existing Calypso® automated fare collection (AFC) systems.
- Lower cost of operation. It is a ready-to-use and easy-to-integrate product based on the Calypso® basic specification, the perfect fit for tickets aimed at passengers who only use public transport occasionally.
- As part of the Calypso® infrastructure, it is based on open standards so avoids vendor lock-in and contributes to fair competition and sourcing flexibility. Ultimately, it supports the potential phase-out of protocols for other proprietary technologies.
- It is a future-proof product, offering the best contactless performance and security level. The product is CC EAL2+ certified and brings a robust level of security to tickets of limited use and lifetime unlike competing technologies, which offer little or no security.
Parametrics
Parametrics | SLM10TLD002Y |
---|---|
Additional Features | "ready-to-use" native OS solution |
Applications | Transport Ticketing ; Access Control |
Certifications | CC EAL2+ enhanced basic ; Calypso® basic compliance functional certification by PayCErt |
Delivery Forms | Sawn wafer (75/120 µm, NiAu bump 20 µm) ; MCC8 (contactless module) |
Interfaces | ISO/IEC 14443-3 Type B initialization and anti-collision ; ISO/IEC 14443-4 transmission protocol |
Memory | File system organized in hierarchical tree structure (acc. to ISO/IEC 7816-4) |
Product Description | CALYPSO™ move according to the Calypso® basic specification |
Security Features | 2-key TDES cryptography ; 3-key 128-bit length for CALYPSO™ move application |
Parametrics | SLM10TLD002Y |
---|
Documents
Login to myInfineon to see all documents available
-
Calypso move Product Brief
EN
02_00 | 2024-06-17 | pdf | 525 KB
-
FIT Report - SLM10TLD002Y
EN
01_00 | 2024-04-16 | pdf | 24 KB
-
CALYPSO™ move CC EAL 2+ Security Certificate
EN
01_00 | 2023-02-14 | pdf | 241 KB
-
SLM10TLD002Y CALYPSO™ move - Calypso® basic Certificate
EN
01_00 | 2023-02-14 | pdf | 199 KB
Support