英飞凌多模式反激控制器改善中高端LED照明的性能并降低功耗

2016-3-2 | 市场新闻

德国慕尼黑讯英飞凌科技股份公司近日推出一款面向LED应用的多模式反激控制器IC。它可缩短灯具点亮时间,节省器件数量,降低运行和待机功耗。IRS2982S专为满足中高端LED设计的性能和效率要求而设计,是一款适合各种室内、室外、办公室和工厂照明方案需求的多功能控制器解决方案。

 

IRS2982S配备600 V高压启动单元,使得点亮时间小于0.5,而且节省了外部分压电阻。可配置的临界导通模式(CrCM)和断续导通模式(DCM)确保它满足各种各样的应用需求,适合全电流范围内的调光LED转换器设计。IRS2982S的主要应用是CV(恒压)模式的隔离式反激转换器,还可灵活应用于CC/CV模式的非隔离式反激转换器、降压转换器、升压转换器和SEPIC(单端初级电感转换器)等其他拓扑。

 

为了将功耗控制在最低水平,IRS2982S支持确保超低待机功耗的突发模式(Burst-mode)。该器件可支持的输入电压范围较宽,从85 VAC305 VAC,具备过压和过流保护功能。经过优化的单级PFC/反激设计可确保功率因数大于0.9THD(总谐波畸变率)低至20%以下。

 

供货情况

英飞凌IRS2982已经实现批量生产,50 W的反激控制器评估板可供设计师用于快速评估和测试LED应用中的IC。如欲了解进一步信息请点击 http://www.infineon.com/loff-line-led-driver

Press Photos

  • Designed to meet the performance and efficiency demands of mid-range to high-end LED designs, the IRS2982S provides a versatile controller solution for the needs of a wide variety of interior, outdoor, office and industrial lighting schemes.
    Designed to meet the performance and efficiency demands of mid-range to high-end LED designs, the IRS2982S provides a versatile controller solution for the needs of a wide variety of interior, outdoor, office and industrial lighting schemes.
    IRS2982S

    JPG | 987 kb | 2414 x 2511 px