Reducing CO2 emissions: New Infineon smart switch supports fuel saving technology in automotive power train applications

2018-10-4 | 市场新闻

Munich, Germany – 4 October 2018 – As emission standards for vehicles become increasingly demanding, car manufacturers are striving to make combustion engines more efficient. Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) is launching a new member of its FLEX multichannel low-side switches family that will help reduce fuel consumption and thus CO 2 emissions. The TLE9104SH is the first smart four-channel low-side switch for currents up to 5A DC in 12V systems. This allows controlling actuators such as high-precision port fuel injectors, high-energy valves or high-current relays in engine management, transmission control and battery management systems.

Among comparable products on the market, the TLE 9104SH is benchmark regarding current and energy capabilities as well as package footprint. With an R DS(on) of 300mΩ at 150°C, it comes in a new cost and size optimized DSO-20 package (PG-DSO-20-88) with a footprint area of about 80mm².

It is equipped with a 16-bit Serial Peripheral Interface (SPI) for control and diagnosis. All channels are protected against over-current/temperature and enhanced with an active clamping circuitry for driving inductive loads. Load status detection is possible over the SPI for: Short to Ground (SCG), Open Load (OL), and Short to Battery (SCB). Four input pins are available for direct control of the switches.

Safety features include an extra output enable pin, SPI communication watchdog and output stage status information available via SPI. This makes the product an ideal fit to safety critical automotive and industrial applications.

To support design activities, Infineon provides a development board with TLE9104SH in the Arduino form factor, which can be used in two kinds of evaluation setups. The TLE9104SH shield can easily be used either in combination with the XMC1100 Boot Kit (Version S) or in combination with the AURIX™ TC277 Evaluation Board (TriBoard) with the help of an additional Multichannel Connection PCB (Version L).

Availability

The TLE9104SH is now available in the mass market. Samples can be ordered via Infineon distributors or online. Evaluation software, user manual, application notes and further information are available at www.infineon.com/flex.

Information Number

INFATV201810-001

Press Photos

  • The Infineon TLE9104SH is the first smart four-channel low-side switch for currents up to 5A DC in 12V systems. It is designed to help reduce CO2 emissions in cars with an internal combustion engine.
    The Infineon TLE9104SH is the first smart four-channel low-side switch for currents up to 5A DC in 12V systems. It is designed to help reduce CO2 emissions in cars with an internal combustion engine.
    Flex-TLE9104SH_DSO-20-88

    JPG | 259 kb | 1063 x 873 px