Infineon complements its driver portfolio with a 200 V half-bridge gate driver IC for reliable start-up operation

2018-9-6 | 市场新闻

Munich, Germany – 6 September 2018 – Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) is introducing the IRS2007S 200 V half-bridge gate driver IC in a standard SOIC-8 (DSO-8) package. It is a new member of the EiceDRIVER™ 200 V level-shift gate driver family. Featuring undervoltage-lockout (UVLO) for V CC and V BS, the new gate driver ensures a higher reliability in start-up operations than previous product generations. IRS2007S is tailored for low voltage (24 V, 36 V, and 48 V) and medium voltage (60 V, 80 V, 100 V, and 120 V) motor control applications in battery driven devices. They are typically found in power tools, household and garden equipment, as well as in light electric vehicles such as e-bikes and e-scooters, and in e-toys like drones.

The new IRS2007S includes integrated dead-time and shoot-through protection. It also features low quiescent currents, tolerance of negative transient voltage and dV/dt immunity. Therefore, the gate driver ensures the device reliability and reduces the BOM. Similar to other members of the 200 V level-shift gate driver family, IRS2007S also utilizes Infineon’s advanced high-voltage IC technology to realize a compact, efficient and robust monolithic construction. A smaller MLPQ 4x4 14L (VQFN-14) package option is also available in the family.

The 200 V level-shift gate driver family comprises three-phase, half-bridge, and high and low side gate driver ICs, in both, Silicon-on-Insulator (SOI) and Junction Isolation (JI) options. The three-phase gate driver ICs utilize Infineon’s SOI technology to provide functional isolation with industry leading negative V S robustness and reduced level shift losses. Additionally, the SOI solution comes with integrated bootstrap diodes (BSD) to further reduce overall cost, simplify layout, and reduce PCB size.

Availability

EiceDRIVER IRS2007S can be ordered now. More information is available at IRS2007S and www.infineon.com/200VHVIC.

Information Number

INFIPC201809-080

Press Photos

  • The new IRS2007S includes integrated dead-time and shoot-through protection. It also features low quiescent currents, tolerance of negative transient voltage and dV/dt immunity. Therefore, the gate driver ensures the device reliability and reduces the BOM
    The new IRS2007S includes integrated dead-time and shoot-through protection. It also features low quiescent currents, tolerance of negative transient voltage and dV/dt immunity. Therefore, the gate driver ensures the device reliability and reduces the BOM
    200_V_Level_Shift_Gate_Driver_SOIC-08

    JPG | 802 kb | 2385 x 2289 px