650 V half-bridge SOI driver families with integrated bootstrap diodes offers superior robustness
Munich, Germany – 8 January 2020 – Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) broadens its EiceDRIVER™ portfolio with the 650 V half-bridge gate drivers based on Infineon’s unique silicon on insulator (SOI) technology. The products provide leading negative transient voltage immunity, monolithic integration of a real bootstrap diode, and superior latch-up immunity for MOSFET and IGBT based inverter applications. These unique features enable more robust and reliable designs at reduced BOM cost. The high output current family 2ED218x is tailored for high frequency applications like induction cooking, air conditioning compressors, SMPS, and UPS. The low output current family 2ED210x is targeting home appliances, power tools, motor control and drives, fans and pumps.
2ED218x is the 2.5 A high current EiceDRIVER family, while 2ED210x is the 0.7 A low current family. They include variants with shutdown functionality and separate logic and power ground. The integrated bootstrap diode offers ultra-fast reverse recovery with a typical 30 Ω on-resistance. A negative VS immunity of -100 V with repetitive 300 ns wide pulses provides superior robustness and reliable operation. Additionally, integrated dead-time with cross-conduction logic and independent under-voltage lockout (UVLO) for high and low side voltage supplies support safe operation. The propagation delay of the gate driver family amounts to 200 ns.
Availability
2ED218x and 2ED210x are pin-to-pin, electrically and functionally, compatible with earlier generation IR(S)218x and IR(S)210x devices. They are available in industry standard DSO-8 (SOIC8) and DSO-14 (SOIC-14) packages with 2 kV HBM ESD rating (2ED218x only). Both the 2ED218x and 2ED210x product families can be ordered as production samples and in high volume. More information is available at www.infineon.com/SOI.
Information Number
INFIPC202001-018
Press Photos
-
The new 650 V EiceDRIVER™ SOI half-bridge gate drivers provide leading negative transient voltage immunity, monolithic integration of a real bootstrap diode, and superior latch-up immunity. Both families, 2ED218x and 2ED210x, aim at MOSFET and IGBT based inverter applications.2ED-Compact_DSO-8
JPG | 106 kb | 1186 x 1100 px
-
The new 650 V EiceDRIVER™ SOI half-bridge gate drivers provide leading negative transient voltage immunity, monolithic integration of a real bootstrap diode, and superior latch-up immunity. Both families, 2ED218x and 2ED210x, aim at MOSFET and IGBT based inverter applications.2ED-Compact_DSO-14
JPG | 400 kb | 1770 x 1476 px